IESNA:LM-63-2002
[TEST]P1056053
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DR-S575D935-X4F0-XX-UDD-F-S
[LUMINAIRE]DEFINE 4, SILVER 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3500K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1080
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 19.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
667.8 661.6 658.4 652.9 646 637.3 626.1 613.1 599.4 583.2
566.4 549 529.7 509.2 488.1 466.3 443.3 419.7 396.7 372.4
348.2 323.3 298.4 273.6 248.7 223.2 197.7 172.2 144.9 121.2
95.8 74 51.6 31.7 14.3 2.5 0
667.8 669.6 665.9 658.4 647.9 634.8 619.3 601.2 582 561.5
538.4 514.8 489.3 463.2 436.5 409.1 381.1 352.5 323.9 295.3
266.7 238.1 209.5 180.9 153 125 99.5 75.9 54.1 36.7
26.1 16.8 9.3 5 2.5 1.2 0
667.8 664 656 643.5 627.4 608.1 585.7 560.8 533.5 504.3
473.2 440.8 407.3 373.7 340.1 306.5 273 240.6 209.5 179.1
149.8 123.1 98.9 76.5 59.7 49.1 39.2 29.8 22.4 16.2
11.8 8.7 6.2 4.4 2.5 1.2 0
667.8 664.7 652.9 637.3 616.8 592.5 565.2 534.1 499.3 462.6
425.3 387.4 349.4 312.1 275.4 240.6 207.7 176.6 147.4 120
96.4 79 65.9 56 45.4 36.1 28 21.8 16.8 13.1
9.9 8.1 5.6 3.7 2.5 1.2 0
667.8 665.9 656 638.6 615.5 588.8 558.3 524.1 486.8 448.3
407.9 369.9 328.3 292.2 255.5 220.7 188.4 158.5 129.9 105.1
86.4 72.1 61.6 51 41 32.3 25.5 19.9 16.2 12.4
9.3 7.5 5.6 3.7 2.5 1.2 0
